Product added to the list successfully!!!

Lighting management room controller 2 outputs

Lighting management room controller 2 outputs048850

Product Features

  • US ceiling mount SCS sensor 360°
  • vacancy & occupancy mode (push-button override, or IR remote)
  • RJ 45 connection

Main Features

  • Allows 2 lighting circuits to be controlled in
  • 2 different phases or 1 lighting circuit and 1 A/C
  • circuit
  • Ability to connect the detector(s) and
  • push-button(s) on each circuit
  • Fixed directly to the false ceiling via cable ducting
  • Controller/detector output connection(up to 10 detectors Cat.Nos 0488 20/21/22/30/24/23) by cord or RJ 45 cable (please refer to Legrand general catalogue) or BUS/SCS cable to be fitted with RJ 45 connector
  • Cat.No 0488 72
  • Power supply 100/240 V